IESNA:LM-63-2002
[TEST]P948721
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-940-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16184
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
3248.8 3250.5 3243.6 3229.1 3144.3 3056.2 3041.6 3111.8 3274.5 3491.1
3753 4054.3 4371.9 4603.9 4782 4958.4 5119.3 5216 5249.4 5213.5
5032 4705.8 4288.9 3628 2664.1 1551.2 1204.5 1101.8 979.3 797.9
612.9 476 357 223.4 127.6 51.4 0
3248.8 3235.1 3228.2 3218.8 3136.6 3046.8 3033.9 3097.3 3253.9 3477.4
3732.5 4023.5 4341.1 4580.8 4752 4931.8 5091 5193.8 5241.7 5198.9
5003.7 4684.4 4260.7 3571.5 2580.2 1502.4 1190.8 1091.5 967.4 784.2
605.2 470 339.9 214.9 124.1 49.7 0
3248.8 3244.5 3241.1 3231.7 3166.6 3080.1 3052.7 3105 3241.9 3451.7
3699.9 3979 4294 4571.4 4763.2 4941.2 5128.7 5256.3 5335.9 5329
5197.2 4904.4 4502.9 3878 2956 1748.1 1212.2 1100.9 998.2 856.1
690.8 513.6 380.1 248.3 135.3 61.6 0
3248.8 3241.1 3236.8 3244.5 3200 3125.5 3092.1 3118.7 3214.5 3382.3
3605.8 3854.9 4143.4 4455 4704.1 4901.9 5091.9 5257.1 5355.6 5401.8
5350.4 5170.7 4850.5 4288.9 3443.1 2202.7 1247.3 1035 941.7 830.4
712.2 591.5 458 305.6 174.6 77.9 0
3248.8 3245.4 3247.9 3265 3256.5 3217.1 3168.3 3163.2 3206.8 3307
3461.1 3659.7 3897.7 4171.6 4470.4 4746.9 4961.8 5148.4 5313.6 5435.2
5469.4 5394.1 5206.6 4901 4303.5 3243.6 1805.5 916 720.8 607
494.8 398.9 310.8 219.2 119 43.7 0
3248.8 3250.5 3259.9 3283 3305.3 3305.3 3282.2 3260.8 3264.2 3306.1
3389.2 3519.3 3694.8 3902 4134 4428.4 4741.8 5006.3 5159.5 5231.4
5278.5 5301.6 5293.9 5284.5 5192.9 4653.6 3484.2 1940.7 882.6 566.7
446 345.9 252.5 173.8 100.2 36.8 0
3248.8 3252.2 3270.2 3297.6 3337 3372.1 3396 3414.9 3413.1 3445.7
3500.5 3584.4 3700.8 3834.3 3997.8 4197.3 4424.2 4673.3 4897.6 5083.3
5270.8 5481.4 5692 5911.2 6182.5 6334.9 5864.9 4639.9 2998 1505.8
722.5 444.3 301.3 196 112.1 39.4 0
3248.8 3254.8 3279.6 3319 3361.8 3404.6 3456 3514.2 3584.4 3674.3
3789 3920.8 4062.9 4220.4 4407.9 4637.3 4896.7 5182.6 5494.3 5831.5
6221.1 6646.5 7122.5 7595.9 8126.7 8743.9 9345.7 9498.1 8945.1 7631
5672.3 3598.1 2098.2 1159.1 511.9 123.3 0
3248.8 3263.3 3293.3 3338.7 3383.2 3423.4 3472.2 3539 3616.9 3735
3890.8 4069.8 4282.1 4544 4862.5 5257.1 5714.3 6243.3 6813.5 7395.6
8057.3 8685.7 9427 10180.4 11084.4 11973 13103 14313.5 15276.6 15175.5
13354.7 10064 6361.5 2549.4 465.7 102.7 0
3248.8 3262.5 3299.3 3342.1 3386.6 3434.6 3485.1 3552.7 3634 3751.3
3895.1 4068 4272.6 4535.5 4861.6 5276 5750.2 6323.8 6957.3 7606.2
8287.6 8983.6 9729.2 10542.5 11410.6 12315.4 13342.7 14459 15549.6 15742.3
13925.7 10164.1 5766.5 1501.5 320.2 95 0
3248.8 3261.6 3290.7 3348.1 3395.2 3447.4 3490.2 3552.7 3638.3 3741
3865.2 4006.4 4167.3 4388.2 4678.4 5029.4 5454 5976.2 6571.2 7220.1
7872.4 8541 9231.9 9968.9 10773.6 11564.6 12389 13110.7 13659.4 13266.5
11433.7 7879.3 3429.4 661.7 199.5 65.9 0
3248.8 3258.2 3297.6 3347.2 3392.6 3438 3480.8 3530.4 3599.8 3674.3
3762.4 3848 3933.6 4049.2 4218.7 4443 4712.7 5074.8 5501.1 5983.9
6509.6 7053.2 7587.3 8130.1 8694.2 9222.4 9752.3 10232.6 10334.5 9439
7611.3 5229.7 2231.8 444.3 133.5 36.8 0
3248.8 3258.2 3290.7 3328.4 3366.1 3389.2 3412.3 3432 3450 3471.4
3478.2 3455.1 3411.4 3365.2 3332.7 3331 3377.2 3509 3723 3992.7
4312 4663.9 5018.3 5371 5713.4 5998.5 6168 6263 6021.6 5065.4
3714.5 2296.8 916 260.2 95.9 24 0
3248.8 3246.2 3253.9 3265 3258.2 3212.8 3142.6 3037.3 2898.7 2715.5
2486 2218.9 1953.6 1731.8 1555.5 1409.9 1297.8 1225.9 1189.1 1180.5
1203.6 1249.9 1294.4 1338 1358.6 1325.2 1222.5 1059 809 574.4
417.8 303 220.9 154.9 93.3 24.8 0
3248.8 3227.4 3200.8 3148.6 3054.5 2897.8 2688.1 2421.8 2123.9 1853.4
1631.7 1439.1 1261 1129.2 1057.2 1023.9 1000.7 972.5 942.5 914.3
880.9 835.5 782.4 735.4 690 644.6 600.1 552.2 495.7 431.5
365.5 301.3 232.9 160.1 87.3 19.7 0
3248.8 3206 3128.1 2996.2 2790.8 2498.9 2178.7 1873.9 1649.6 1458.7
1296.1 1204.5 1151.4 1105.2 1057.2 1017 995.6 987.9 973.4 940.8
893.7 846.7 798.7 752.5 702 652.3 601.8 547.9 495.7 438.3
377.5 309.9 232.9 150.7 77 16.3 0
3248.8 3192.3 3061.3 2846.4 2531.4 2147 1821.7 1596.6 1416.8 1304.7
1251.6 1202.8 1151.4 1096.6 1046.1 1015.3 1005.9 1000.7 988.8 950.2
861.2 810.7 765.3 721.7 681.4 643.8 597.5 546.2 491.4 429.7
363 291.1 215.7 145.5 77.9 21.4 0
3248.8 3170 2987.7 2690.6 2283.1 1882.5 1626.5 1437.3 1334.6 1290.1
1234.5 1180.5 1143.7 1104.3 1050.4 1016.2 1000.7 980.2 889.5 850.9
838.1 833 818.4 795.3 760.2 714 648.9 588.1 521.3 454.6
386.1 317.6 246.5 174.6 102.7 35.1 0
3248.8 3164 2941.5 2572.5 2109.4 1747.2 1518.7 1372.3 1328.6 1278.1
1216.5 1174.5 1148 1112.9 1048.7 1005 970.8 876.6 844.1 830.4
819.3 816.7 806.4 779 731.9 676.3 616.4 551.3 483.7 422.9
363.8 305.6 250 193.5 194.3 147.2 0
3248.8 3140.9 2876.4 2459.5 1977.5 1665.9 1453.6 1359.4 1327.8 1270.4
1211.3 1173.7 1151.4 1116.3 1041 975.1 888.6 821 799.6 779.9
767 759.3 724.2 684.9 640.3 595.8 543.6 493.1 437.5 381
327.9 273.1 221.7 267.1 239.7 80.5 0
3248.8 3134.1 2853.3 2419.3 1923.6 1600.9 1410.8 1354.3 1325.2 1269.6
1211.3 1176.2 1160 1127.4 1035.8 939.1 826.1 779 749.1 725.1
713.1 686.6 642.1 601 559 511.9 470.8 429.7 386.1 346.7
327 258.5 214.9 297.1 137 34.2 0
3248.8 3145.2 2870.4 2424.4 1935.6 1622.3 1418.5 1357.7 1333.8 1279
1216.5 1183.1 1166 1136.9 1047.8 940 824.4 777.3 745.6 720.8
707.1 681.4 637.8 599.2 556.4 511.1 465.7 424.6 384.4 336.4
294.5 242.3 214.9 297.9 118.1 29.1 0
